IESNA:LM-63-2002
[TEST]P1056025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]534
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
382.3 378.5 377.4 374.4 369.9 364.6 358.3 350.8 342.9 333.5
323.4 312.9 301.3 289.3 276.9 264.2 251.1 238.3 223.7 210.6
196.4 182.1 168.3 153.7 139.4 124.8 110.2 95.6 80.6 66.3
52.5 39 26.6 15.4 5.6 0 0
382.3 383 380.4 375.5 368.8 360.9 350.8 339.9 327.9 314.4
300.9 286.3 270.9 255.2 238.7 222.2 205.4 188.5 171.6 155.1
137.5 121 104.6 88.1 72 56.6 42.3 28.9 17.6 9
5.6 3 1.1 0.4 0 0 0
382.3 379.3 374 366.1 355.3 342.2 327.5 311.4 293.8 274.7
255.2 234.6 214 192.6 171.6 151.4 130.8 111.3 92.2 73.8
57.3 42 27.7 15 7.5 6 4.1 2.6 1.5 0.7
0.4 0.4 0 0 0 0 0
382.3 379.6 372.1 361.3 347 330.2 312.2 291.2 268.7 245.1
221.5 197.5 173.1 150.7 127.8 106.1 85.4 66 49.1 33.4
19.5 8.6 6.4 4.9 3.7 2.2 1.5 0.7 0.4 0.4
0.4 0.4 0 0 0 0 0
382.3 380 373.6 361.6 345.9 327.5 307.3 285.2 261.2 235.7
210.2 184.4 159.6 135.7 112.4 90.3 70.1 51.7 35.6 21
9 6.7 5.2 3.7 2.6 1.5 1.1 0.4 0.4 0.4
0 0 0 0 0 0 0
